Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

478A Coaxial Thermistor Mount

Vendido por:

Configuração Típica  

Configuração Típica

478A TRANSDUTOR DE POTÊNCIA

  • R-51B-001-Z Return to Keysight Warranty - 3 years
  • W4100-3MW Warranty, 3mth for included accessories

Configure

Preço para o: Brasil

* Os preços não incluem impostos ou taxas, os quais deverão ser considerados na oportunidade em que emitida a cotação formal, conforme determinação das autoridades governamentais competentes. Os preços mostrados são os preços de varejo sugeridos pelo fabricante (MSRP). Os preços apresentados não incluem impostos.

Principais recursos e especificações

Notice to EU customers: This product is no longer available due to lack of compliance with EU RoHS directive 2011/65/EU. Keysight will continue service and support to the end of worldwide support life.

  • High accuracy even in routine power measurements
  • Temperature compensated for low drift
  • Measures microwave power as low as one microwatt
  • Shows calibration factor and effective efficiency at 12 frequencies
  • Frequency Range: 10 MHz to 10 GHz
  • Maximum SWR: 10 MHz to 25 MHz 1.75; 25 MHz to 7GHz 1.30; 7 GHz to 10 GHz 1.50
  • Available options: 478A-H75 and 478A-H76 for frequency range 1 MHz to 1 GHz (Max. SWR 1.3, 1.05 at 50 MHz). 478A-H76 provides standard lab calibration at 50 MHz

Descrição

The Keysight 478A provides high efficiency and good radio frequency (RF) match. Used in conjunction with the N432A or 432A power meters, they provide high accuracy even in routine power measurements. These thermistor mounts are temperature compensated for low drift, even in the presence of thermal shocks, permitting measurement of microwave power as low as one microwatt. Each mount contains data showing calibration factor and effective efficiency at six frequencies, directly traceable to the U.S. National Institute Standards and Technology (NIST) at those frequencies where NIST provides calibration service.

Can’t find what you’re looking for? Try our special options.

Keysight Technologies F and S Award Logo