Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

3588A Spectrum Analyzer

Status do Produto: Obsoleto | Veja opções de Serviço
Este produto não se encontra disponível

Esse produto foi substituído por um novo:

Descrição

Discontinued product - support information only.

Complete Frequency Domain Analysis

The Keysight 3588A spectrum analyzer provides comprehensive frequency-domain measurements and covers the baseband through IF frequency range of 10 Hz to 150 MHz. The Keysight 3588A offers high-performance spectrum measurements and simple scalar network measurements with its fully-synthesized tracking generator.

  • Full baseband and IF frequency coverage from 10 Hz to 150 MHz
  • Accurate measurement of noise, S/N, power, and frequency
  • Superb frequency resolution to separate signals in high-density channels
  • Amplitude accuracy of ± 0.25 dB (typical)
  • Narrowband zoom is fast enough to show you spurious signals from hopping carriers
  • HP Instrument BASIC provides automated signal monitoring and measurement
  • Built-in frequency counter for quick signal identification