Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

3560A Hand-held Dual-Channel Dynamic Signal Analyzer

Status do Produto: Obsoleto | Veja opções de Serviço
Este produto não se encontra disponível

Esse produto foi substituído por um novo:

Descrição

The Keysight 3560A portable dynamic signal analyzer is an FFT-based instrument capable of measuring time domain and frequency signals from both steady state and quickly changing signal sources. With two input channels, the Keysight 3560A provides a variety of frequency response measurements with a frequency range from 31.25 mHz to 40 kHz.

The Keysight 3560A provides more than raw measurements. The Integrated Electronics Piezo Electric (IEPE) input mode directly powers accelerometers and hammer kits, so external signal-conditioning hardware is not required. Synthesized octave measurements, spectral map displays and marker functions make the Keysight 3560A a powerful, portable measurement and analysis tool.

  • Frequency response, spectrum, transient analysis
  • 6 hr (typical) operation on rechargeable battery pack
  • Lightweight (3.2 kg / 7 lbs) and portable
  • Spectral map displays
  • 1/3 and 1/1 Synthesized octave displays
  • Online zoom for greater resolution