Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

34811A BenchLink Arb Software

Status do Produto: Obsoleto | Veja opções de Serviço
Este produto não se encontra disponível

Descrição

This product is scheduled for discontinuance on Nov 1, 2002. As a replacement, please use the IntuiLink software that ships with the instrument. IntuiLink Connectivity Software

Use the Keysight 34811A BenchLink Arb with the Keysight 33120A or 33250A function/arbitrary waveform generator to create just about any waveform imaginable - or to edit waveforms captured with Keysight BenchLink Scope. Think of Keysight BenchLink Arb as your design studio for arbitrary waveforms, whether it's something simple like adding noise to a sine wave or something exotic like a heartbeat or a geophysical vibration signal. Choose from three ways of building waveforms: use the drawing tools, edit and replay scope signals, or import data in ASCII format from other software packages. BenchLink Arb supports all features found in the 33120A but does not support the additional features found in the 33250A such as deeper memory and pulse functions.

  • Build waveforms from standard shapes like sine, square, and triangle.
  • Add custom shapes with Keysight BenchLink Arb's drawing tools.
  • Combine waveforms mathematically to create more complex signals.
  • Easily enter waveform data developed in your spreadsheet or math package.
  • Operating system: Windows® 3.1, 95, 98 or NT™ 4.0
  • Controller: 486/66 MHz or higher
  • Serial port (COM1, 2, 3, or 4), or IEEE-488 card (KEYSIGHT 82335B, KEYSIGHT 82341C/D, KEYSIGHT 82350A or National Instruments AT-GPIB, AT/TNT, or GPIB-PC)
  • 16 MB or more RAM
  • MS-compatible mouse
  • 10 MB of disk space for each BenchLink application
  • MS-DOS, Windows and Windows NT are U.S. registered trademarks of Microsoft Corporation.