Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

1673G Standalone Logic Analyzer

Status do Produto: Obsoleto | Veja opções de Serviço
Este produto não se encontra disponível

Principais recursos e especificações

  • 68 channel portable logic analyzer
  • 500 MHz timing speed
  • 150 MHz state speed
  • Memory: 64 K standard, 256 K or 2 M optional
  • Optional 2-channel oscilloscope or 32 channel pattern generator

Descrição

The Keysight 1673G offers solid logic analyzer performance at an attractive price.

Deep memory options let you capture more data and save you from having to set up complex triggers. The integrated oscilloscope option lets you view analog and digital signals simultaneously. The integrated pattern generator option lets you stimulate a device under test while you capture its response with the logic analyzer.

  • 34 channels of logic analysis
  • Solid performance: 150 MHz state speed, 500 MHz timing speed, 64K standard acquisition memory, 256K memory with Option 001, 2M memory with Option 002
  • Option 003 Oscilloscope: 2 channel, 500 MHz, 2 GSa/s, 32K memory
  • Option 004 Pattern Generator: 32 channel, 100M vector/sec, 256K vector deep
  • 2 GB hard drive and 1.44 MB DOS floppy drive
  • VGA resolution, color, flat-panel display helps you to find information quickly
  • Navigating through the well-designed user interface is made simple via your choice of either mouse or front-panel operation
  • Optional PC-style keyboard supported
  • File formats for ASCII data and PCX/TIFF/EPS screen shots
  • Centronics printer port, GPIB and RS-232 programmability
  • LAN for remote operation via X-Windows and data transfers via FTP/NFS
  • 23 predefined trigger functions with graphical representations and plain language descriptions for easy setup of powerful measurements