1671G Standalone Logic Analyzer
Status do Produto: | Obsoleto | Veja opções de Serviço |
---|
Este produto não se encontra disponível
Esse produto foi substituído por um novo:
10347A |
8-Channel Probe Lead Set
8-Channel Probe Lead Set10347A
50-ohm Coaxial probe lead set for use with 10465A 8-Channel ECL (Unterminated) data probe
|
10460A |
TTL Clock Pod -- uses the 10474A Lead Set
TTL Clock Pod -- uses the 10474A Lead Set10460A
Keysight 10460A TTL Clock Pod for the 1670G-Series Benchtop Logic Analyzer Option 004.
|
10461A |
TTL Data Pod - uses the 10474A Lead Set
TTL Data Pod - uses the 10474A Lead Set10461A
Keysight 10461A 8-Channel TTL Data Pod for 1670G-Series Benchtop Logic Analyzer Option 004 Pattern Generator...
|
10462A |
3-State TTL/CMOS Data Pod - uses 10474A Lead Set
3-State TTL/CMOS Data Pod - uses 10474A Lead Set10462A
Keysight 10462A 8-Channel 3-State TTL/CMOS Data Pod for 1670G-Series Benchtop Logic Analyzer Option 004 Pattern Generator.
|
10463A |
ECL Clock Pod -- uses the 10474A Lead Set
ECL Clock Pod -- uses the 10474A Lead Set10463A
Keysight 10463A ECL Clock Pod for 1670G-Series Benchtop Logic Analyzer Option 004 Pattern Generator.
|
10464A |
ECL (Terminated) Data Pod - uses 10474A Lead Set
ECL (Terminated) Data Pod - uses 10474A Lead Set10464A
Keysight 10464A 8-Channel ECL (Terminated) Data Pod for 1670G-Series Benchtop Logic Analyzer Option 004 Pattern Generator.
|
10465A |
ECL (Unterminated) Data Pod - uses 10347A Lead Set
ECL (Unterminated) Data Pod - uses 10347A Lead Set10465A
Keysight 10465A 8-Channel ECL (Unterminated) Data Pod for the 1670G-Series Benchtop Logic Analyzer Option 004 Pattern Generator.
|
10474A |
8-Channel Probe Lead Set for 16522A
8-Channel Probe Lead Set for 16522A10474A
For 1670G-Series benchtop logic analyzer Option 004 pattern generator
|