Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

16535A MultiProbe Control Module

Status do Produto: Obsoleto | Veja opções de Serviço
Este produto não se encontra disponível

Nenhum substituto foi encontrado para esse produto.

Principais recursos e especificações

  • Provides power and control to the MultiProbe pods
  • Selects any two signals from any of the pods to apply to the oscilloscope
  • Provides the user interface for the MultiProbe system on the Keysight 16500C screen
  • Refer to the data sheet for more information

Descrição

The Keysight MultiProbe system makes it possible to connect scope probes to hundreds of nodes simultaneously, then select any two signals at a time for scope acquisition and viewing, without having to move scope probes. The Keysight MultiProbe system is part of Keysight's 16500C logic analysis system, so you have all the tools you need to solve difficult problems in complex digital hardware.

One control module is required. Multiple control modules can be used when more than four MultiProbe pods are needed, or when more than two scope channels are desired. When using the Keysight 16533A or 16534A oscilloscope, the control module and its associated scope module must be in the same Keysight 16500C mainframe or Keysight 16501 expander frame.