Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

11807A Radio Test Software

Status do Produto: Obsoleto | Veja opções de Serviço
Este produto não se encontra disponível

Nenhum substituto foi encontrado para esse produto.

Principais recursos e especificações

  • Complete selection of tests for land mobile radios, trunked radios, and cellular phones
  • Easy-to-use software for automatic radio testing
  • Tests for commonly performed tasks such as cable fault location

Descrição

The 11807A is an easy-to-use software solution for automatic testing of radio receivers and transmitters. Running on the Keysight 8920A/D's built-in I-BASIC computer, the 11807A offers a complete selection of tests for land mobile radios, cellular phones, and communications systems. Its flexibility and modularity allows the user to select and change test sequences, test parameters, and pass/fail limits without programming expertise. All test results are displayed on the screen and can be documented with hard-copy printouts when an external printer is added. The 11807A system support tests (Option 100) give technicians automated test capability for commonly performed tasks on communications systems. System support tests include cable-fault location, intermodulation-products calculation, frequency scanning, and field strength measurements.