Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

11715A AM/FM Test Source

Status do Produto: Obsoleto | Veja opções de Serviço
Este produto não se encontra disponível

Nenhum substituto foi encontrado para esse produto.

Principais recursos e especificações

  • High-quality modulated test oscillator
  • Wide bandwidth modulation with low phase shift
  • Designed for low incidential AM

Descrição

The Keysight 11715A AM/FM test source provides very flat, wide-bandwidth, and low-distortion amplitude - or frequency-modulated RF signals. Designed primarily for performance tests and adjustments of the Keysight 8901A/B modulation analyzer and Keysight 8902A measuring receiver, it will also serve as a high-quality modulated test oscillator where its frequency ranges apply.

The major components of the 11715A are a low-noise voltage-controlled oscillator (VCO), 2 digital dividers, and a double-balanced mixer. The VCO is the primary signal source, with a typical frequency range of 330 to 470 MHz at the FM output. FM is produced by directly coupling the external modulation source to the VCO's tune input, providing very wide bandwidth modulation with low phase shift. This design also ensures very little incidential AM. The Keysight 11715A can also be used in conjunction with an 8901A/B and an 8902A as a calibrated signal source for special applications. In particular, the U.S. commercial FM broadcast band of 88 to 108 MHz is covered by the FM divide-by-4 output of the 11715A.

  • High-quality modulated test oscillator
  • Wide bandwidth modulation with low phase shift
  • Designed for low incidential AM