Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

11713A Attenuator/Switch Driver

Status do Produto: Obsoleto | Veja opções de Serviço
Este produto não se encontra disponível

87222D
Coaxial Transfer Switch, DC to 40 GHz 

Coaxial Transfer Switch, DC to 40 GHz

87222D
The Keysight 87222D 4-port coaxial transfer switch provides exceptional repeatability, low insertion loss, and high isolation.
Contate - nos
87222E
Coaxial Transfer Switch, DC to 50 GHz 

Coaxial Transfer Switch, DC to 50 GHz

87222E
The Keysight 87222E Transfer Switch, dc to 50 GHz, provides simplification of design in signal routing and conditioning applications.
Contate - nos

Soluções e Produtos Relacionados

  • N2002A Noise Source Test Set N2002A Noise Source Test Set, 10 MHz to 26.5 GHz 

    N2002A Noise Source Test Set, 10 MHz to 26.5 GHz

    • Reduces noise figure uncertainty
    • Operates over a frequency range of 10 MHz to 26.5 GHz
    • Results traceable to national standard
    • Full calibration of all Keysight SNS and 346 noise sources

  • N2002A Noise Source Test Set U1831C USB Smart Noise Source, 10 MHz to 26.5 GHz, nominal ENR 15 dB 

    U1831C USB Smart Noise Source, 10 MHz to 26.5 GHz, nominal ENR 15 dB

    • USB smart noise source
    • 10 MHz to 26.5 GHz frequency range
    • Improve your setup time with automatic download and storage of ENR Data