Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

11713A Attenuator/Switch Driver

Status do Produto: Obsoleto | Veja opções de Serviço
Este produto não se encontra disponível

Principais recursos e especificações

Features

  • Simple GPIB control of up to ten switch or attenuator sections
  • Drives two attenuators and two switches concurrently
  • Controls up to ten 24 V relays

Descrição

Discontinuance Notice: Keysight 11713A was discontinued on September 1, 2007. The last orderable date is November 30, 2007. The 11713A will be supported through March 1, 2013. Replacement: 11713B/C

The new 11713B attenuator/switch driver is a direct replacement. For more information on new features and backwards compatibility, please see the Keysight 11713B/C Attenuator/Switch Driver

The Keysight 11713A attenuator/switch driver provides GPIB or "local" front panel drive control for programmable attenuators and electromechanical switches. Concurrently drive up to two Keysight 8494/5/6/7, Keysight 84904/6/7K/L programmable attenuators and two electromechanical switches (Keysight 8761, 8762, or 8765 series). The Keysight 11713A can also be used to supply +24 V common and ten pairs of current sinking contacts (total current draw less than 1.3A peak for 1 second, 0.65A steady state) to independently control up to 10 relays. An integral power supply with short circuit protection eliminates the need for an external power source. Each Keysight 11713A is supplied with two plug-in drive cables to simplify connection to programmable attenuators. Switching time is less than 10 milliseconds.