Acreditamos que esta é a página você estava procurando.
Veja o resultado da pesquisa ao invés de:
Choose a country or area to see content specific to your location
Habilite os cookies do navegador para ter mais recursos e melhor performance no site.
Toggle Menu
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
- Produto e Serviços
- ...
- Accessories
- Attenuators
- 11582A Coaxial Attenuators Set
O que você está procurando?
Pesquisas sugeridas
No product matches found - System Exception
Conteúdos correspondents
11582A Coaxial Attenuators Set
Set of four 8491B attenuators (3, 6, 10, and 20 dB) with type-N connectors; ideal for calibration labs
This product is not purchasable.
Please exit this procurement session to buy.
Please exit this procurement session to buy.
This product is over the price threshold for your account.
To buy, contact your procurement team.
To buy, contact your procurement team.
Vendido por: Keysight Online Sales
A partir de
Set of four 8491B attenuators (3, 6, 10, and 20 dB) with type-N connectors; ideal for calibration labs
HIGHLIGHTS
Superior RF Performance
- Maximum frequency: 18 GHz
Features
- Multiple dB attenuators included in one set
- Type-N connectors
- Walnut accessory case
The Keysight 11582A contains a set of four 8491B attenuators 3, 6, 10, and 20 dB furnished in a handsome walnut accessory case. The Keysight 8491B are type-N connectors with a maximum frequency of 18 GHz. This set is ideal for calibration labs or where precise knowledge of attenuation and SWR is desired.
For more information about fixed rf attenuators, please visit Attenuators, Fixed.
Amplie as Capacidades
Want help or have questions?
- © Keysight Technologies 2000–2024
- Privacidade
- Mapa do site
- Termos
- Trademark Acknowledgements
- Contate o Webmaster