Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

10886A PC Compensation Board

Status do Produto: Obsoleto | Veja opções de Serviço
Este produto não se encontra disponível

Nenhum substituto foi encontrado para esse produto.

Descrição

See the following for possible replacement: 5530 Laser Calibration System

The Keysight 10886A PC compensation board increases the accuracy and repeatability of PC-based laser interferometer calibration and positioning systems, such as the Keysight 5529A calibration system.

Using Keysight 10751C/D environmental sensors, the Keysight 10886A detects and compensates for changes in the system's operating environment. Resulting errors can be compensated to provide a system accuracy up to ±1.5 ppm. The Keysight 10886A also compensates for thermal expansion errors detected by Keysight 10757D/E/F material temperature sensors.

As part of a Keysight PC-based positioning system, the Keysight 10886A can be used to improve performance in high-density disk drive applications (servo-track writing), and IC inspection and repair (X-Y stage positioning). The exceptional accuracy of the laser system allows the precise positioning and motion control required for the consistent manufacture of high-quality products. 

  • Compensation Update Rate: 0.5 Hz (maximum)
  • Power Requirements (typical): 5 Vdc at 1.0 A with all four sensors connected
  • Weight: 0.18 kg (0.40 lb)
  • Operating Temperature: 0° C to 40° C (32° F to 104° F)
  • ISA Compatibility: Half XT-size board that supports 8-bit bus transfers
  • Automatic environmental compensation
  • Automatically compensates for equipment thermal expansion
  • Increases accuracy and repeatability of systems using either Keysight 10889B
  • PC servo-axis board or Keysight 10885A PC Axis Board
  • High reliability backed by three-year warranty