Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

Configure

Preço para o: Brasil

* Os preços não incluem impostos ou taxas, os quais deverão ser considerados na oportunidade em que emitida a cotação formal, conforme determinação das autoridades governamentais competentes. Os preços mostrados são os preços de varejo sugeridos pelo fabricante (MSRP). Os preços apresentados não incluem impostos.

Descrição

The Keysight 10775A combines a straightness interferometer and reflector to provide measurements over a range of 1 to 30 meters (3 ft to 100 ft). The optics form a highly-accurate optical straightedge that can measure the straightness of travel of machine-tool and measuring-machine coordinate motions with a resolution of 0.1 micrometer (10 microinch).

The Keysight 10775A, used with the Keysight 5530 Laser Calibration System, is one of a large election of components that tailor interferometer systems for the physical layout and measurement requirements of each application. 

  • Straightness Measurement Accuracy
  • Overall Accuracy = Optical Reference Accuracy + Measurement Accuracy.
  • This is analogous to the traditional straightedge and indicator method of measuring straightness, where Optical Reference Accuracy corresponds to the straightedge accuracy, and Measurement Accuracy corresponds to the indicator accuracy.
  • Optical Reference Accuracy
  • Optical reference inaccuracy can be eliminated by using straightedge (mirror) reversal techniques.
  • Metric units mode: ±0.015 M2 µm
  • English units mode: ±0.05 F2 µin
  • Where:
  • M = distance of travel of the moving optic in meters.
  • F = distance of travel of the moving optic in feet.
  • Measurement Accuracy
  • Temperature Range Displayed Value:
  • 0 µm to 100 µm 100 to 1,500 µm
  • 0 µm to 4000 µm 4000 to 60,000 µm
  • 15° C to 25° C ±5% ±2.5% ±02.55 µm (10 µin)
  • 0°, C to 40° C ±7.5% ±2.5% ±5 µm (20 µin)
  • Straightness Measurement Resolution
  • Keysight 5519A, Keysight 5519B
  • 0.1 µm (4 µin) 36 µm (14 µin)
  • Straightness Measurement Range (Orthogonal to Axial Travel)
  • ±1.5 mm (0.060 in)
  • Axial Separation (Travel)
  • (distance between the interferometer and the reflector, typical, with proper alignment, 15° C to 25° C): 1 m to 30 m (3 ft to 100 ft)
  • Highly accurate with low sensitivity to air turbulence
  • Can be used with the Keysight 55283A Straightness Measurement Kit to extend its distance range
  • High resolution plane mirror
  • Available for use in a variety of Keysight systems, including the Keysight 5530 Laser Calibration System