O que você está procurando?
10774A Short Range Straightness Optics
The Keysight 10774A short-range straightness optics combine a straightness interferometer and reflector to make measurements over a range of travel up to 3 m (10 ft.).
A partir de
HIGHLIGHTS
The Keysight 10774A short-range straightness optics combines a straightness interferometer and reflector to make measurements over a range of travel up to 3 m (10 ft). The optics form a highly-accurate optical straightedge that measures the straightness of travel of machine-tool and measuring-machine coordinate motions with a resolution of 0.04 micrometer (1 in).
Using the Keysight 10774A short-range straightness optics with Keysight's 5530 laser calibration system customizes interferometer systems for the physical layout and measurement requirements of each application.
- Straightness Measurement Accuracy
- Overall Accuracy = Optical Reference Accuracy + Measurement Accuracy.
- This is analogous to the traditional straightedge and indicator method of measuring straightness, where Optical Reference Accuracy corresponds to the straightedge accuracy, and Measurement Accuracy corresponds to the indicator accuracy.
- Optical Reference Accuracy
- Optical reference inaccuracy can be eliminated by using straightedge (mirror) reversal techniques.
- Metric units mode: 0.15 M2 µm
- English units mode: 0.5 F2 µin
- Measurement Accuracy
- Temperature Range Displayed Value: 0 µm to 10 µm 10 to 1,500 µm
- 0 µm to 400 µm 400 to 60,000 µm
- 15° C to 25 °C ±3.5% ±1% ±0.25 µm (10 µin)
- 0° C to 40° C ±6% ±1% ±0.5 µm (20 µin)
- Straightness Measurement Resolution
- Keysight 5519A, Keysight 5519B
- Short Range: 0.01 µm (0.4 µin) 0.04 µm (1.4 µin)
- Straightness Measurement Range (Orthogonal to Axial Travel)
- ±1.5 mm (0.060 in)
- Axial Separation (Travel)
- (distance between the interferometer and the reflector, typical, with proper alignment, 15° C to 25° C):
- Short Range Optics: 0.1 m to 3 m (4 in to 120 in)
- High resolution plane mirror
- More accurate and lower sensitivity to air turbulence than alignment lasers
- Available separately or as part of the Keysight 55283A Straightness Measurement Kit
Interested in a 10774A?
Extend the Capabilities
Featured Resources
Want help or have questions?