HIGHLIGHTS

  • Large aperture : laser beam diameters 9mm or less
  • Weight: 510 g (18 oz)
  • Materials Used:
     • Housing: Stainless steel (416) 
     • Apertures: Plastic (nylon) 
     • Optics: Optical grade glass
     • Adhesives: Low volatility (vacuum grade)
  • Includes adjustable mount assembly with metric-threaded mounting screws

The Keysight 10772A Turning Mirror is a 100% reflectance mirror that turns the direction of an incoming laser beam 90 degrees. The mirror is used in the 5530 Laser Calibration System for applications such as machine tool calibration. It can be used in place of the 10707A Beam Bender (6 mm or less beam diameter) for applications that require the larger aperture of the 10772A.

The Keysight 10772A is available separately or as part of the 55283A Straightness measurement kit.

Principais especificações

Visualizar mais
 10772A Turning Mirror

Interested in a 10772A?

Want help or have questions?