HIGHLIGHTS

  • Beam size: 6 mm (0.24 in)
  • Linear Interferometer: 10766A
  • Lightweight housing

The Keysight 10767B lightweight retroreflector is optically identical to the Keysight 10767A retroreflector, but has a lightweight housing. It is used as the measurement retroreflector in situations where the weight of the Keysight 10767A might cause distortion (for example, a small robot or a small coordinate measuring machine). It is primarily used in the 5530 Laser Calibration systems.

The Keysight 10767B is one component of a family of measurement optics that tailor interferometer systems for the physical layout and measurement requirements of each application. Configured with appropriate laser head and system electronics, the optics are part of a precise positioning or calibration system that improves product quality, increases yields, and facilitates manufacture of precision products.

Principais especificações

Visualizar mais
10767B Lightweight Retroreflector

Interested in a 10767B?

Want help or have questions?