Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

10757C Material Temperature Sensor

Status do Produto: Obsoleto | Veja opções de Serviço
Este produto não se encontra disponível

Esse produto foi substituído por um novo:

Descrição

The Keysight 10757C environmental sensor monitors the temperature of an object being measured or of the workpiece itself. The sensor, used in Keysight laser interferometer systems, detects temperature changes and works with the measurement electronics to automatically compensate for thermal expansion errors. A 25-meter (82-ft) cable is included.

Keysight laser positioning systems, utilizing environmental compensation components such as the Keysight 10757C sensor, increase manufacturing consistency, improve product quality and reliability, and allow the production of precision products.

  • Automatically detects equipment thermal expansion
  • Increases accuracy and repeatability of systems
  • Extends application of laser interferometer positioning systems
  • Built-in magnet allows easy attachment to magnetic materials
  • High reliability backed by three-year warranty