Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

10735A Three Axis Interferometer

Vendido por:

Configure

Preço para o: Brasil

* Os preços não incluem impostos ou taxas, os quais deverão ser considerados na oportunidade em que emitida a cotação formal, conforme determinação das autoridades governamentais competentes. Os preços mostrados são os preços de varejo sugeridos pelo fabricante (MSRP). Os preços apresentados não incluem impostos.

Descrição

The Keysight 10735A Three Axis Interferometer is used in multiple axis applications where linear and angular control of the stage is required. It combines in a single package the functionality of an optical bench with multiple beam benders, beam splitters, and three interferometers. The interferometers split an incoming laser beam into three beams to measure linear distance, pitch and yaw, or linear distance, roll and yaw. Three linear measurements provide the basis for calculating two angular measurements. The inherent beam parallelism ensures that there is essentially no cosine error between the three measurements and also ensures angle accuracy for pitch and yaw measurements. Other characteristics include:

  • High performance package saves setup time and improves system performance
  • Simple multi-axis installation
  • High angular resolution for better control
  • Wide angle range
  • Monolithic optics for maximized mechanical stability
  • Pre-aligned fiber optic remote receiver mounting
  • Referenced optics

The 10735A includes two shear plates to create 3 parallel beam paths, three cube corners, one reference mirror and two quarter wave plates.

The 10735A and 10736A are identical except for the measurement beam patterns.

  • Application: 3 linear plane mirror measurements (displacement on X-axis, yaw on Z-axis and pitch on Y-axis)
  • Distinguishing Feature: 1 linear and 2 angular plane mirror measurements
  • # of Axis: 3
  • Maximum Beam Size: 9 mm
  • Beam Separation: see specs
  • Weight: 5.5 kg (12 lb 2.4 oz)
  • Fundamental Optical Resolution: λ/4 (158.2 nm, 6.2 µin)
  • System Resolution: displacement λ/128 (5 nm, 0.2 µin), yaw 0.039 arcsec (0.19 µrad), pitch 0.049 arcsec (0.24 µrad) based on using 32x electronic resolution extension
  • System Resolution: displacement λ/1024 (0.62 nm, 0.024 µin), yaw 0.0049 arcsec (0.024 µrad), pitch 0.0061 arcsec (0.029 µrad) based on using 256x electronic resolution extension
  • System Resolution: displacement λ/4096 (0.15 nm, 0.006 µin), yaw 0.0012 arcsec (0.006 µrad), pitch 0.0015 arcsec (0.007 µrad) based on using 1024x electronic resolution extension
  • Reflector: 10728A
  • Mount Used: custom
  • Referenced: Yes
  • Turned Configuration: n/a (turn only)