10726A Beam Bender
The Keysight 10726A bends the incoming beam at a 90-degree angle and is designed for beam diameters of 9 mm or less. This bare optic requires a user supplied mount.
A partir de
HIGHLIGHTS
The Keysight 10726A bends the incoming beam at a 90-degree angle and is designed for beam diameters of 9 mm or less. This bare optic requires a user-supplied mount.
- Used with three-axis interferometers for greater angular range
- One of many directing optics products that allows maximum flexibility in optical layouts
- Reflectance: 99% typical (98% worst case)
- Weight: 10 g (0.35 oz)
- Available for use in PC and VMEbus compatible systems
Interested in a 10726A?
Extend the capabilities for your Beam Bender
Garantia, Calibração e Serviços
Featured Resources for 10726A Beam Bender
Want help or have questions?