O que você está procurando?
10724A Plane Mirror Reflector
The Keysight 10724A plane mirror reflector is used with the Keysight 10706A/B, 10715A, 10716A and 10737L/R. Can only be used for single axis linear measurements
A partir de
HIGHLIGHTS
The Keysight 10724A reflector is used with the Keysight 10706A, 10706B, 10715A and 10716A interferometers for single-axis measurements. It can also be used with the Keysight 10737L/R Compact Three-Axis Interferometers. Alignment hardware is included.
The Keysight 10724A is one component of a family of measurement optics that tailor interferometer systems for the physical layout and measurement requirements of each application. Configured with appropriate laser head and system electronics, the optics are part of a precise positioning system that improves product quality, increases yields, and facilitates manufacture of precision products.
- Designed for beam diameters of 6 mm or less
- Available for use in PC and VMEbus compatible systems
Interested in a 10724A?
Extend the capabilities for your Plane Mirror Reflector
Featured Resources for 10724A Plane Mirror Reflector
Want help or have questions?