O que você está procurando?
10723A High-Stability Adapter
The Keysight 10723A High-Stability Adapter is used to convert a 10706A interferometer to a 10706B. Improves thermal stability.
A partir de
HIGHLIGHTS
The Keysight 10723A high-stability adapter converts the 10706A Plane Mirror Interferometer into an 10706B High-Stability Plane Mirror Interferometer. The 10706B is a thermally-stable optic with measurement drift reduced to approximately 1/12 the value achieved by conventional plane mirror interferometers.
The Keysight 10723A is part of a family of interferometer products and systems that are tailored to the unique physical layout and measurement requirements of individual applications. Configured with appropriate laser head and system electronics, Keysight optics build precise positioning systems that improve product quality, increase yields, and facilitate the manufacture of precision products.
- Weight: 49 g (1.7 oz)
- Economical and simple modification of plane mirror interferometer
- Available for use in PC and VMEbus compatible systems
Interested in a 10723A?
Extend the capabilities for your High-Stability Adapter
Featured Resources for 10723A High-Stability Adapter
Related Products
Want help or have questions?