HIGHLIGHTS

The Keysight 10722A plane mirror converter modifies the use of the 10702A linear interferometer. With an additional 10703A reflector, the 10722A converts the 10702A into a 10706A plane mirror interferometer. With an additional 10723A high-stability adapter, the 10722A converts the 10702A into an 10706B high-stability plane mirror interferometer. 

  • Weight: 35.5 g (1.3 oz)
  • Economical modification of linear interferometer
  • Available for use in PC and VMEbus compatible systems

Principais especificações

Visualizar mais

Interested in a 10722A?

Want help or have questions?