- Produto e Serviços
- ...
- Accessories
- Cases and Covers
- 10711A Adjustable Mount
O que você está procurando?
10711A Adjustable Mount
Tailor your system with this convenient adjustable optics mount that is compatible for multiple interferometers
Please exit this procurement session to buy.
To buy, contact your procurement team.
Vendido por: Keysight Online Sales
A partir de
Tailor your system with this convenient adjustable optics mount that is compatible for multiple interferometers
HIGHLIGHTS
The Keysight 10711A adjustable optics mount makes alignment faster and easier. It is a convenient accessory for the Keysight 10702A linear interferometer, 10706A/B plane mirro interferometers, 10715A differential interferometer, and 10716A high resolution interferometer. Allows for ± 5 degrees tilt and yaw adjustment.
The Keysight 10711A optics mount is one of many components that helps tailor your interferometer system for the physical layout and measurement requirements of a specific application. Configured with appropriate laser head and system electronics, Keysight optics products build a precise positioning system providing the highest positioning accuracy, resolution, and repeatability.
- Usable with a variety of interferometers
- Available for use in PC and VMEbus compatible systems
- Weight: 141.1 g (5 oz)
Amplie as Capacidades
Want help or have questions?
- © Keysight Technologies 2000–2024
- Privacidade
- Mapa do site
- Termos
- Trademark Acknowledgements
- Contate o Webmaster