Make your alignments faster and easier with this optic mount that allows for +/- 8 degrees of tilt and yaw adjustments

HIGHLIGHTS

The Keysight 10710A adjustable optics mount makes alignment faster and easier. It is a convenient accessory for the Keysight 10700A and 10701A beam splitters, the 10705A interferometer, and the 10707A beam bender. It allows for ± 8 degrees tilt and yaw adjustments. 

  • Usable with a variety of optical components
  • Available for use in PC and VMEbus compatible systems
  • Weight: 88.2 g (3.2 oz)

Amplie as Capacidades

Want help or have questions?