Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

E9340A LogicWave PC Logic Analyzer

Status do Produto: Obsoleto | Veja opções de Serviço
Este produto não se encontra disponível

Principais recursos e especificações

Features

  • 34 channels
  • Memory depth of 128K samples on each channel in timing mode, 64K in state mode
  • 100 MHz state analysis, 250 MHz timing analysis

Descrição

The Keysight E9340A LogicWave logic analyzer is easy to use, inexpensive, and powerful. It's the perfect personal tool for digital circuit debugging. LogicWave offers single screen operation with an easy to use graphical interface. This is the perfect tool if you are looking for an easy to use, inexpensive solution to your debugging needs.

A PC-hosted logic analyzer connects to a personal computer that runs the logic analyzer user interface software. You can set up measurements, run them, and display and analyze the captured data on your PC. These tools are designed for personal and portable use.