Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

E2922A PCI-X Master Target Card

Status do Produto: Obsoleto | Veja opções de Serviço
Este produto não se encontra disponível

Esse produto foi substituído por um novo:

Principais recursos e especificações

  • 0 to 133.4 MHz clock speed
  • 64 bit data and addressing
  • Fully PCI-X compliant
  • 53 PCI-X protocol rules
  • Controllable in-system through PCI-X
  • Exerciser with full capabilities, including split transactions and 1MB data memory and real time data generator
  • Unidirectional data path verification

Descrição

The Keysight E2922A PCI-X master target card provides a new generation of verification tools for the latest PCI-X® technology, which allow you to test and verify devices and subsystems that use 133 MHz PCI-X I/O bus technology. It provides validation engineers in the semiconducter industry, a fast and predictable way to setup PCI-X traffic and verify compliance of first/new silicons e.g. chipsets.

The E2922A is a dedicated validation solution for test setups where full population of all available PCI-X slots is required. The combined PCI-X exercising and protocol checker cababilities together with its in-system programmability, makes the E2922A the ideal test tool for the computer s core logic. It is operated by the C-API (C Application Interface) through the PCI-X interface, and integrates easily into existing test environments.

Please see the downloadable document for the changes and differences from version A to B.

For complete details, click on the E2922A Technical Specifications link.

PCI-X is a registered trademark of PCI SIG.

Windows is a U.S. registered trademark of Microsoft Corporation.

  • 0 to 133.4 MHz clock speed
  • 64 bit data and addressing
  • Fully PCI-X compliant
  • 53 PCI-X protocol rules
  • Controllable in-system through PCI-X
  • Exerciser with full capabilities, including split transactions and 1MB data memory and real time data generator
  • Unidirectional data path verification