Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

Nenhum substituto foi encontrado para esse produto.

1146B
100 kHz/100 A Current Probe 

100 kHz/100 A Current Probe

1146B
  • Frequency range: DC to 100 kHz (-3dB with current de-rating)
  • Current range: 100 mV/A: 100 mA to 10 A peak, 10 mV/A: 1 to 100 A peak
  • Working voltage: 600 V max
     
Contate - nos

Soluções e Produtos Relacionados

  • Agilent 54621A Product Photograph 54621A Portable DSO [Obsoleto] 

    54621A Portable DSO [Obsoleto]

    60 MHz dual channel oscilloscope. The lowest cost deep memory scope in the market with 4 Megs of MegaZoom memory standard providing unprecedented display resolution and ease of use.

  • Agilent 54622A Product Photograph 54622A Portable DSO [Obsoleto] 

    54622A Portable DSO [Obsoleto]

    100 MHz dual channel oscilloscope for those who must depend on their oscilloscope for tough troubleshooting. With 4 Megs of MegaZoom deep memory standard coupled with rich serial and pulse triggering features

  • Agilent 54624A Product Photograph 54624A Portable DSO [Obsoleto] 

    54624A Portable DSO [Obsoleto]

    100 MHz 4 channel deep memory oscilloscope. This is the only scope to provide four Megs of MegaZoom deep memory standard in its performance class.

  • 54641A Product Photograph 54641A Portable DSO [Obsoleto] 

    54641A Portable DSO [Obsoleto]

    350 MHz dual channel oscilloscope with 8 Megs of MegaZoom deep memory standard and a rich serial and pulse triggering feature set.

  • 54641D Product Photograph 54641d Portable MSO [Descontinuado] 

    54641d Portable MSO [Descontinuado]

    350 MHz, 2+16 channel MSO. The MSO for medium speed embedded applications with clock speeds up to 50 MHz with 8 Megs of MegaZoom deep memory standard, high-definition display and serial triggering.