Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

Nenhum substituto foi encontrado para esse produto.

Principais recursos e especificações

  • Unique 2+16 channel MSO model
  • 100 MHz
  • Patented high-definition display with superior horizontal resolution
  • 4 MB of MegaZoom deep memory mapped to 32 levels of intensity, 25 million vectors/sec.
  • Powerful, flexible triggering including I�C, SPI, LIN, CAN and USB
  • Standard built-in floppy, RS-232 and parallel ports, FFT´s
  • Quick Help in 11 languages

Descrição

Product is currently orderable until February 28, 2007

The Keysight 54622D 2+16 channel, 100 MHz Mixed-Signal Oscilloscope (MSO), with two scope channels and 16 logic timing channels, uniquely combines the detailed signal analysis of a scope with the multi-channel timing measurements of a logic analyzer. It lets you trigger on and view the complex interactions among your signals on up to 18 channels simultaneously. The 54622D is ideally suited for CPLD and MCU based applications.

Compare 54600 Series to a NEW 6000 Series oscilloscopes

  • Unique 2+16 channel MSO model
  • 100 MHz
  • Patented high-definition display with superior horizontal resolution
  • 4 MB of MegaZoom deep memory mapped to 32 levels of intensity, 25 million vectors/sec.
  • Powerful, flexible triggering including I²C, SPI, LIN, CAN and USB
  • Standard built-in floppy, RS-232 and parallel ports, FFT's
  • Quick Help in 11 languages