Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

Principais recursos e especificações

  • 60-MHz Bandwidth Mixed Signal Oscilloscope
  • 2 scope and 16 digital channels for mixed signal analysis

Descrição

The Keysight 54621D 2+16 Channel, 60 MHz Mixed-Signal Oscilloscope (MSO), with two scope channels and 16 logic timing channels, uniquely combines the detailed signal analysis of a scope with the multi-channel timing measurements of a logic analyzer. It lets you see the complex interactions among your signals on up to 18 channels simultaneously. No more guesswork and no more poking around to see a few channels at a time. The 54621D is the lowest price MSO in the market!

Compare 54600 Series to a NEW 6000 Series oscilloscopes

  • Unique 2+16 channel MSO model
  • 60 MHz
  • Patented high-definition display with superior horizontal resolution
  • 4 MB of MegaZoom deep memory mapped to 32 levels of intensity, 25 million vectors/sec.
  • Powerful, flexible triggering including I²C, SPI, LIN, CAN and USB
  • Standard built-in floppy, RS-232 and parallel ports, FFT's
  • Quick Help in 11 languages