Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

16702B Logic Analysis System

Status do Produto: Obsoleto | Veja opções de Serviço
Este produto não se encontra disponível

Esse produto foi substituído por um novo:

Principais recursos e especificações

Descrição

NEW! See the latest generation of logic analyzer technology in the 16900 Series Logic Analysis Systems

The Keysight 16702B logic analysis system combines a touch screen with a windowed interface. The large 12.1 inch flat panel display provides quick and easy access to logic analysis functions and displays, as well as simultaneous views of system activity. The large display shows more waveforms or states at once.

A Wide Variety of Modules Offers Measurement Flexibility!

 

Customize a logic analysis system that meets your specific measurement needs:

 

  • Dedicated hot keys give instant access to the more frequently used displays, including waveform, listing, analog, mixed display, setup, system, help, and file manager windows.
  • Front panel knobs provide a quick and intuitive way to change vertical and horizontal scaling, move markers, scroll through data or waveforms, or change the value of variables. Simply pointing at the touch screen and/or turning a knob completes most measurement setups and interactions.
  • The 16702B's power, flexibility, and ease-of-use will help you quickly solve difficult design and integration problems. A mouse and keyboard are included standard.
  • Built-in 800 x 600 touch screen
  • 5 measurement module slots
  • 1 slot for emulation module or Multiframe module
  • 18 GB disk drive
  • Built-in 40x CD-ROM drive
  • 10/100 BaseT LAN auto-sensing
  • 128 MB system RAM, upgradeable to 256 MB with Option 003