Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

N2717A Performance Verification and Adjustment Software for ESA

Status do Produto: Obsoleto | Veja opções de Serviço
Este produto não se encontra disponível

Esse produto foi substituído por um novo:

Descrição

Discontinued product - Support information only.

While this product has been discontinued, the equivalent product can be ordered as Option 0BW for any currently available ESA Series Spectrum Analyzer.

When every second on your manufacturing line counts, minimizing your down time is critical. During scheduled instrument calibrations it is vital to be able to quickly and accurately calibrate your test equipment in order to get the equipment back on line as soon as possible.

The Keysight N2717A performance verification and adjustment software allows fast and accurate testing of Keysight ESA Spectrum Analyzers. The software runs on a PC platform running Windows® 95/98 or NT 4.0 and uses a standard calibration platform to help minimize calibration runtime and operator involvement.

®Windows NT 4.0 and Windows 95/98 are U. S. registered trademarks of the Microsoft Corporation.

  • Fast automated testing
  • Easily customizable test sequences
  • ANSI Z540 compliant test reports
  • Y2k compliant
  • Graphical user interface
  • Test Standard tracking
  • Administration security to allow control of the test standards used
  • Copy data to various Windows applications
  • Comprehensive on-line help