Measure odd-shaped components that you cannot measure using conventional fixtures

HIGHLIGHTS

  • Measurement Instrument: 4192A, 4194A (Impedance Mode), 4263B, 4278A, 4284A, 4285A and E4980A
  • Frequency: 5Hz to 100kHz
  • DC Bias: -42V to +42V
  • Operating Temperature: 0 to 55degC
  • How to use: Secure IC pins with clips
  • Cable Length: Approx. 1m (from connector to tweezers tip)
  • Terminal Connection: BNC, 4 terminal-pair

The 16089C makes it possible to measure odd-shaped components that cannot be measured with conventional fixtures. It is equipped with two insulated Kelvin clips.

Extend the Capabilities of Your Product

Want help or have questions?