Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

B4640B Data Communications Tool Set

Status do Produto: Obsoleto | Veja opções de Serviço
Este produto não se encontra disponível

Nenhum substituto foi encontrado para esse produto.

Principais recursos e especificações

Features

  • Provides multi-layer protocol decode of parallel bus data up to 32 bits wide
  • Supports standard Ethernet, Packet over SONET, CSIX and ATM (UTOPIA)
  • Supports custom protocols and bus definitions
  • Includes trigger macro to set up a trigger for all defined fields in a standard or custom cell or packet

Descrição

The Keysight B4640B data communications tool set allows developers to view parallel bus data at a protocol level on a logic analyzer. This is ideal for designs that use parallel data buses such as POS-PHY, UTOPIA, FlexBus, CSIX or a proprietary parallel interface to connect communications processors, network processors, ASICs, or physical interface chip sets.

The powerful protocol trigger macro allows easy trigger setup by eliminating the need to manually configure the trigger sequencer for multi-layer protocol fields. All custom-defined protocol fields or layers are supported in the trigger macro.

All packets or cells are time-stamped in the logic analyzer for time-correlation measurements with other system buses such as a microprocessor, memory inter-face, PCI bus, or other UTOPIA bus.