- Produto e Serviços
- ...
- Accessories
- Cables, Cable Assemblies, and Leads
- 34102A Low Thermal Input Cable
O que você está procurando?
34102A Low Thermal Input Cable
Use this 1.2-m shielded, 4-conductor connector only with the 34420A Micro Ohm Meter; terminated in copper spade lugs
Please exit this procurement session to buy.
To buy, contact your procurement team.
Vendido por: Keysight Online Sales
A partir de
Use this 1.2-m shielded, 4-conductor connector only with the 34420A Micro Ohm Meter; terminated in copper spade lugs
HIGHLIGHTS
- Length: 1.2 meters (48 inches)
- Termination: copper spade lugs/34420A mating connector
The Keysight 34102A is a low-thermal input cable for the 34420A. It consists of a custom mating connector attached to a 1.2 m shielded 4-conductor cable terminated in copper spade lugs. It ships with the 34420A.
The Keysight 34102A is only compatible with the Keysight 34420A.
For more information about Keysight test leads and probes for multimeters, please visit Multimeter Test Leads and Probes.
Amplie as Capacidades
Want help or have questions?
- © Keysight Technologies 2000–2024
- Privacidade
- Mapa do site
- Termos
- Trademark Acknowledgements
- Contate o Webmaster