Use this 1.2-m shielded, 4-conductor connector only with the 34420A Micro Ohm Meter; terminated in copper spade lugs

HIGHLIGHTS

  • Length: 1.2 meters (48 inches)
  • Termination: copper spade lugs/34420A mating connector

The Keysight 34102A is a low-thermal input cable for the 34420A. It consists of a custom mating connector attached to a 1.2 m shielded 4-conductor cable terminated in copper spade lugs. It ships with the 34420A.

The Keysight 34102A is only compatible with the Keysight 34420A.

For more information about Keysight test leads and probes for multimeters, please visit Multimeter Test Leads and Probes.

Amplie as Capacidades

Want help or have questions?