Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

10469A 5 Volt PECL Data Pod -- uses the 10498A Lead Set

Status do Produto: Descontinuado | Com Suporte
Este produto não se encontra disponível

Nenhum substituto foi encontrado para esse produto.

Principais recursos e especificações

Notice to EU customers: This product is no longer available due to lack of compliance with EU RoHS directive 2011/65/EU. Keysight will continue service and support to the end of worldwide support life.

Data Pod Configuration

  • Logic level support: 5 V PECL
  • Recommended lead set: Keysight 10498A
  • Order at least one data pod for every 8 output channels
  • Design in a dedicated header for pod connection or order one 8-channel lead set for each pod

Features

  • Maximum clock: 300 MHz
  • Skew: Typical less than 500 ps; worst case = 1 ns
  • Output type: 100EL90 (5 V) with 348 ohm pulldown to ground and 42 ohm in series

Descrição

Each Keysight 16720A pattern generator module needs one clock pod and up to four data pods. Each data pod provides eight output channels. Order 1 to 4 sets where a set is (1) of these 8-Channel data pods + (1) 10498A lead set.

See product literature, "Keysight 1670G Series Benchtop Logic Analyzers."

 

  • Output Type: 100EL90 (5 V) with 348 ­ pulldown to ground and 42 ­ in series
  • Maximum clock: 300 MHz
  • Skewnote 1: typical <500 ps; worst case = 1 ns
  • Recommended lead set: Keysight 10498A
  • Note 1: Typical skew measurements made at pod connector with approximately 10 pF/50 k­ load to GND; worst case skew numbers are a calculation of worst case conditions through circuits.