Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

10468A 5 Volt PECL Clock Pod -- uses the 10498A Lead Set

Status do Produto: Descontinuado | Com Suporte
Este produto não se encontra disponível

Nenhum substituto foi encontrado para esse produto.

Principais recursos e especificações

Notice to EU customers: This product is no longer available due to lack of compliance with EU RoHS directive 2011/65/EU. Keysight will continue service and support to the end of worldwide support life.

Clock Pod Configuration

  • Logic level support: ­5V PECL
  • Recommended lead set: Keysight 10498A
  • Order at least one clock pod for each pattern generator module used as a master or each 1682xA portable logic analyzer
  • Design in a dedicated header for pod connection or order one 8-channel lead set for each pod

Clock Output

  • Clock output type: 10EL90 (5 V) with 348 ohm pulldown to ground and 42 ohm in series
  • Clock output rate: 300 MHz maximum
  • Clock out delay: 11 ns maximum in 9 steps

Clock Input

  • Clock input type: ECL - 100EL91 PECL (5 V), no termination
  • Clock input rate: DC to 300 MHz
  • Clock in to clock out: approximately 30 ns

Pattern Input

  • Pattern input type: 100EL91 PECL (5 V), no termination (no connect is logic 0)
  • Pattern in to recognition: approximately 15 ns + 1 clk period

Descrição

Each Keysight 16720A pattern generator module needs one clock pod and up to four data pods. Each data pod provides eight output channels. With each order of this 5V PECL Clock Pod, order (1) 10498A Lead Set.

See product literature, "Keysight 1670G Series Benchtop Logic Analyzers."

 

  • Clock output type: 10EL90 (5 V) with 348 ­ pulldown to ground and 42 ­ in series
  • Clock output rate: 300 MHz maximum
  • Clock out delay: 11 ns maximum in 9 steps
  • Clock input type: ECL - 100EL91 PECL (5 V), no termination
  • Clock input rate: dc to 300 MHz
  • Pattern input type: 100EL91 PECL (5 V), no termination (no connect is logic 0)
  • Clock-in to clock-out: approximately 30 ns
  • Pattern-in to recognition: approximately 15 ns + 1 clk period
  • Recommended lead set: Keysight 10498A