Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

10464A ECL (Terminated) Data Pod -- uses the10474A Lead Set

Vendido por:

Configuração Típica  

Configuração Típica

10464A PONTAS DE TESTE

  • R-51B-001-C Return to Keysight Warranty - 1 year

Configure

Preço para o: Brasil

* Os preços não incluem impostos ou taxas, os quais deverão ser considerados na oportunidade em que emitida a cotação formal, conforme determinação das autoridades governamentais competentes. Os preços mostrados são os preços de varejo sugeridos pelo fabricante (MSRP). Os preços apresentados não incluem impostos.

Principais recursos e especificações

Notice to EU customers: This product is no longer available due to lack of compliance with EU RoHS directive 2011/65/EU. Keysight will continue service and support to the end of worldwide support life.

Data Pod Configuration

  • Logic level support: ECL (terminated)
  • Recommended lead set: Keysight 10474A
  • Order at least one data pod for every 8 output channels
  • Design in a dedicated header for pod connection or order one 8-channel lead set for each pod

Features

  • Maximum clock: 200 MHz
  • Skew: Typical less than 1 ns; worst case = 2 ns
  • Output type: 10H115 with 330 ohm pulldown, 47 ohm series

Descrição

Each Keysight 1670G Series pattern generator (004) needs one clock pod and up to four data pods. Each data pod provides eight output channels. Order 1 to 4 sets where a set is 1 of these data pods + (1) 10474A lead set.

See product literature, "Keysight 1670G Series Benchtop Logic Analyzers."

 

  • Output Type: 10H115 with 330 pulldown, 47 ­ series
  • Maximum clock: 200 MHz
  • Skewnote 1: typical <1 ns; worst case = 2 ns
  • Recommended lead set: Keysight 10474A
  • Note 1: Typical skew measurements made at pod connector with approximately 10 pF/50 k load to GND; worst case skew numbers are a calculation of worst case conditions through circuits.