Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

Infiniium UXR-Series Real-Time Oscilloscopes

Do what has never been done
  • Achieve next-generation technology breakthroughs with 13 to 110 GHz of real-time bandwidth
  • Enable higher modulation standards with 10-bit ADC and superior ENOB performance
  • See the truest representation of your signal with ultra-low noise floor
  • Reduce the timing error of your dual-polarization coherent modulation with 4 full-bandwidth channels in one instrument
  • Industry’s most accurate real-time oscilloscope

Performance beyond the extremes for greater visibility, improved accuracy and faster testing

  • 13 to 110 GHz of real-time oscilloscope bandwidth
  • High definition 10 bit analog-to-digital converter (ADC)
  • Full bandwidth and channel upgradability
  • The industry’s highest ENOB at bandwidths up to 110 GHz
  • Industry’s lowest noise floor with less than 1 mVrms of noise
  • Industry’s lowest jitter with less than 25 fs (rms) of intrinsic jitter and less than 10 fs (rms) of inter-channel jitter

Compare produtos

Produto Largura de banda Canais Profundidade de memória máxima Taxa de amostragem máxima Bits ADC Preço típico*
UXR0134A Infiniium UXR-Series Oscilloscope: 13 GHz, 4 Channels
Novo!
13 GHz 4 2 Gpts max, 200 Mpts standard 128 GSa/s 10 bits
UXR0164A Infiniium UXR-Series Oscilloscope: 16 GHz, 4 Channels
Novo!
16 GHz 4 2 Gpts max, 200 Mpts standard 128 GSa/s 10 bits
UXR0204A Infiniium UXR-Series Oscilloscope: 20 GHz, 4 Channels
Novo!
20 GHz 4 2 Gpts max, 200 Mpts standard 128 GSa/s 10 bits
UXR0254A Infiniium UXR-Series Oscilloscope: 25 GHz, 4 Channels
Novo!
25 GHz 4 2 Gpts max, 200 Mpts standard 128 GSa/s 10 bits
UXR0334A Infiniium UXR-Series Oscilloscope: 33 GHz, 4 Channels
Novo!
33 GHz 4 2 Gpts max, 200 Mpts standard 128 GSa/s 10 bits
UXR0402A Infiniium UXR-Series Oscilloscope: 40 GHz, 2 Channels
Novo!
40 GHz 2 2 Gpts max, 200 Mpts standard 256 GSa/s 10 bits
UXR0404A Infiniium UXR-Series Oscilloscope: 40 GHz, 4 Channels
Novo!
40 GHz 4 2 Gpts max, 200 Mpts standard 256 GSa/s 10 bits
UXR0502A Infiniium UXR-Series Oscilloscope: 50 GHz, 2 Channels
Novo!
50 GHz 2 2 Gpts max, 200 Mpts standard 256 GSa/s 10 bits
UXR0504A Infiniium UXR-Series Oscilloscope: 50 GHz, 4 Channels
Novo!
50 GHz 4 2 Gpts max, 200 Mpts standard 256 GSa/s 10 bits
UXR0592A Infiniium UXR-Series Oscilloscope: 59 GHz, 2 Channels
Novo!
59 GHz 2 2 Gpts max, 200 Mpts standard 256 GSa/s 10 bits
UXR0592AP Infiniium UXR-Series Oscilloscope: 59 GHz, 2 Channels, 1mm inputs
Novo!
59 GHz 2 2 Gpts max, 200 Mpts standard 256 GSa/s 10 bits
UXR0594A Infiniium UXR-Series Oscilloscope: 59 GHz, 4 Channels
Novo!
59 GHz 4 2 Gpts max, 200 Mpts standard 256 GSa/s 10 bits
UXR0594AP Infiniium UXR-Series Oscilloscope: 59 GHz, 4 Channels, 1mm inputs
Novo!
59 GHz 4 2 Gpts max, 200 Mpts standard 256 GSa/s 10 bits
UXR0702A Infiniium UXR-Series Oscilloscope: 70 GHz, 2 Channels
Novo!
70 GHz 2 2 Gpts max, 200 Mpts standard 256 GSa/s 10 bits
UXR0704A Infiniium UXR-Series Oscilloscope: 70 GHz, 4 Channels
Novo!
70 GHz 4 2 Gpts max, 200 Mpts standard 256 GSa/s 10 bits
UXR0802A Infiniium UXR-Series Oscilloscope: 80 GHz, 2 Channels
Novo!
80 GHz 2 2 Gpts max, 200 Mpts standard 256 GSa/s 10 bits
UXR0804A Infiniium UXR-Series Oscilloscope: 80 GHz, 4 Channels
Novo!
80 GHz 4 2 Gpts max, 200 Mpts standard 256 GSa/s 10 bits
UXR1002A Infiniium UXR-Series Oscilloscope: 100 GHz, 2 Channels
Novo!
100 GHz 2 2 Gpts max, 200 Mpts standard 256 GSa/s 10 bits
UXR1004A Infiniium UXR-Series Oscilloscope: 100 GHz, 4 Channels
Novo!
100 GHz 4 2 Gpts max, 200 Mpts standard 256 GSa/s 10 bits
UXR1102A Infiniium UXR-Series Oscilloscope: 110 GHz, 2 Channels
Novo!
110 GHz 2 2 Gpts max, 200 Mpts standard 256 GSa/s 10 bits
UXR1104A Infiniium UXR-Series Oscilloscope: 110 GHz, 4 Channels
Novo!
110 GHz 4 2 Gpts max, 200 Mpts standard 256 GSa/s 10 bits

Acessórios para esta série

 Infiniium UXR Oscilloscope Calibration Modules
Infiniium UXR Oscilloscope Calibration Modules
Infiniium UXR Real-Time Oscilloscope Calibration Modules
  • Enables full factory quality calibration
  • Generates known signals that are calibrated to National Institute of Standards and Technology
  • Three different models to interface with either the 1.0, 1.85, or 3.5 mm UXR front-end technology

* Preço para o: Brasil. Os preços não incluem impostos ou taxas, os quais deverão ser considerados na oportunidade em que emitida a cotação formal, conforme determinação das autoridades governamentais competentes. Os preços mostrados são os preços de varejo sugeridos pelo fabricante (MSRP). Os preços apresentados não incluem impostos.