Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

Impedance Analyzers Upgrades

  • E4990A-001 Enhanced Measurement Speed E4990A-001 Enhanced Measurement Speed 

    E4990A-001 Enhanced Measurement Speed

    • Same measurement speed same as 120-MHz E4990A
    • Decreasing the measurement time from 30 msec to 3 msec per point

  • E4991B-002 Material Measurement Firmware E4991B-002 Material Measurement Firmware 

    E4991B-002 Material Measurement Firmware

    The E4991B-002 material measurement firmware provides direct readout of material parameters such as permeability and permittivity up to 1 GHz.

  • E4991B-007 Temperature Characteristic Test Kit E4991B-007 Temperature Characteristic Test Kit 

    E4991B-007 Temperature Characteristic Test Kit

    The E4991B-007 provides highly accurate temperature characteristics analysis capability within the wide temperature range from -55 ºC to +150 ºC.

  • E4991B-010 Probe Station Connection Kit E4991B-010 Probe Station Connection Kit 

    E4991B-010 Probe Station Connection Kit

    The E4991B-010 offers an accurate on-wafer or micro-component impedance measurement up to 3 GHz.