O que você está procurando?
PXI Chassis and Controllers
Keysight offers a variety of PXI chassis and PXI controllers to meet your needs.
Build a PXI system, by choosing the compatible PXI chassis and PXI controllers that meet your needs. Keysight offers a variety of PXI chassis with different sizes and performance characteristics.
For the highest performance system, configure one of Keysight's Gen 3 chassis with either the M9023A or M9024A PXIe high-performance system modules and PC host adapters. This Gen 3 configuration will enable up to 16 GB/s PXI system bandwidth to an external PC.
Keysight PXIe Chassis
We offer the following PXIe chassis:
- M9046A 18-slot PXIe chassis delivers the power and cooling required for high-performance applications with 3 PXIe hybrid slots and Gen 3 backplane.
- M9019A 18-slot PXIe chassis, Gen 3 enables test of multi-channel, high-performance manufacturing applications, such as MIMO and PA/FEM.
- M9018B 18-slot PXIe chassis, Gen 2 is a cost-effective platform to build large systems when Gen 3 performance is not required. It provides all hybrid slots and a high-performance cooling system.
- M9010A 10-slot PXIe chassis, Gen 3 delivers industry-leading sound power levels combined with exceptional per-slot cooling to meet the demands of high-performance PXIe modules. It's a great platform for desktop use and small channel-count R&D applications.
- M9005A 5-slot PXIe chassis, Gen 1 is perfect for small, low-cost applications such as low-channel count VNA systems.
Keysight PXI Embedded Controller and Cable I/O solutions
Keysight provides both flexibility and performance while giving you the choice between controller options. Select a PXI embedded controller when you need a compact solution or want a direct connection to the PXIe backplane. Choose from multiple options for connecting the latest computer hardware to a chassis. Available solutions range from a base-level x8 Gen 2 cable link and to a high-performance x16 Gen 3 cable link. The M9023A and M9024A PXIe system modules also provide options for connecting multiple chassis together using a high-performance, x8 Gen 3 daisy-chain link. For the highest level of performance in multi-chassis systems, you can use multiple M9049A host adapters in a star configuration.
Find the Model that's Right for You
Protect Your Innovation Investment
Featured Resources
Want help or have questions?