Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

RF Microwave Switch Matrices

RF Microwave Switch Matrices provide automatic routing of RF microwave signals between test instrumentation and the unit under test (UUT). They provide consistent signal paths, enable automation of tests, and often include signal conditioning.

Keysight has designed and built thousands of custom switch matrices using a mature development and delivery process. Each matrix is carefully optimized by experienced system engineers for the customer’s specific application. Quality and performance is assured by specification of the best components for the application, defined manufacturing processes, and thorough testing.

Keysight offers two platforms depending on the degree of customization required:

Z2091B Series RF Switch Matrices
Keysight’s fully customized RF switch matrices range from basic RF switches arranged in standard topologies to complex RF switches and other signal routing and conditioning components arranged in highly complex and custom topologies. Keysight has delivered a wide range of different switch matrix designs to a variety of customers including commercial, aerospace, defense and government.

L8990M Modular Switch Matrices
Keysight’s L8990M Modular Switch Matrices provide a cost effective and quick-ship solution with a simple and flexible platform for front-panel mounted RF switching. The L8990M can support up to 30 switch channels in a 2U rack-mountable enclosure with signal frequencies up to 67 GHz. It can support up to 66 switch channels in a 4U high enclosure. This provides the capability to test a wide range of RF and telecommunication products and devices.

  • L8990M Series Modular Switch Matrices L8990M Series Modular Switch Matrices 

    L8990M Series Modular Switch Matrices

    Excellent RF performance – based on the proven family of Keysight RF switches, specified for low loss and high repeatability in applications up to 67 GHz.

    • User-defined configurations
    • Fast delivery
    • Lower cost

  • Z2091B-xxx RF Microwave Switch Matrices Z2091B-xxx RF Microwave Switch Matrices 

    Z2091B-xxx RF Microwave Switch Matrices

    Keysight custom switch matrices (also known as RF test sets, chasses or drawers) cover a wide range of signal routing applications. Topologies range from a simple 1x6 to complex non-blocking with full access and signal conditioning.