Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

PROPSIM MANET Channel Emulation Solution

Mobile Ad-Hoc Network (MANET) and MESH Radio Testing

PROPSIM F64 MANET Channel Emulation Solution is a highly scalable and flexible solution for end-to-end performance and interoperability testing of mission critical tactical wireless communication systems . It is a high-performing, network level channel emulation solution that enables users to easily replicate field-testing conditions in a repeatable way.

The solution enables users to:

  • Evaluate the end-to-end performance of Mobile Ad-hoc Networks and MESH radio systems under real-world radio propagation conditions and interference
  • Significantly reduce the need for costly field trials by testing the radio link and network performance in a laboratory environment by applying realistic modeling of operating conditions
  • Test key functionality of critical communications networks in hardware-in-the-loop test beds
  • Quickly evaluate mission plans and what-if scenarios

The solution supports:

  • Full mesh configurations of up to 64 radios using 4032 independent fading channels in a single unit for testing large SISO and MIMO mesh-network topologies
  • Up to 1.2GHz of instantaneous bandwidth for ultra-wideband support for testing gigabit links
  • Easy-to-use interface for dynamic scenario creation and for accessing all key radio channel parameters
  • Full control of Doppler, delay, and phase in dynamic scenario testing
  • Standard and waveform agnostic testing to guarantee operation with all proprietary systems

Soluções e Produtos Relacionados

  • no image available Propsim Channel Emulation MIMO OTA Testing 

    Propsim Channel Emulation MIMO OTA Testing

    • Over-the-Air testing of mobile devices in the lab
    • Complete performance testing of the device, including the antenna, RF front end and baseband
    • Realistic RF environment for standardized testing of a device within an anechoic or reverberation chamber

  • no image available Propsim Channel Emulation MIMO & Beamforming Testing 

    Propsim Channel Emulation MIMO & Beamforming Testing

    • Test base station and network algorithms, link adaptivity and smart antenna solutions in a non-stationary radio channel environment
    • Stochastic channel models for user-defined geometry-based scenarios
    • Advanced test scenarios related to adaptive antennas

  • no image available Propsim Channel Emulation WLAN 802.11 Testing 

    Propsim Channel Emulation WLAN 802.11 Testing

    • Design and verify IEEE 802.11n and 802.11ac product spatial multiplexing, beam-forming and MU-MIMO algorithms
    • Testing of critical Channel State Information (CSI)
    • Undistorted 80 MHz bandwidth with excellent EVM performance

  • no image available Propsim Channel Emulation Aerospace Testing 

    Propsim Channel Emulation Aerospace Testing

    • Realistic real-time propagation environments for aerospace, satellite and airborne radio link testing
    • Aerospace and terrestrial channel emulation in a single box
    • High-velocity test environments that meet requirements for the highest levels of Doppler

  • no image available Anite Virtual Drive Testing Toolset 

    Anite Virtual Drive Testing Toolset

    • Real-world, automated performance testing of devices and network infrastructure in the lab
    • Sophisticated test automation with industry-leading field and lab test tools
    • Emulates real-world RF network conditions in a controlled laboratory environment

  • no image available Anite Conformance Toolset 

    Anite Conformance Toolset

    • Easy-to-use conformance test solution
    • Protocol testing of mobile devices to ensure compliance with the latest industry standards
    • Comprehensive campaign management and analysis tools

  • no image available Anite SAS Interoperability Testing 

    Anite SAS Interoperability Testing

    • Easy-to-use network simulator solution
    • Testing of devices in the integration, interoperability testing and carrier acceptance testing phases
    • Comprehensive performance testing solution

  • no image available Anite Development Toolset 

    Anite Development Toolset

    • Supports all phases of wireless terminal development from pre-silicon protocol module development to verification
    • Supports an extensive LTE/LTE-Advanced technology roadmap including early 5G specifications

  • no image available Anite Application Testing 

    Anite Application Testing

    • Comprehensive support for IMS LTE test plans mandated by major mobile operators, GCF and PTCRB
    • Reliable, intuitive and feature rich software

  • no image available Conjuntos de teste wireless 

    Conjuntos de teste wireless

    • Disponível para as principais tecnologias e formatos de conectividade wireless
    • Flexibilidade excepcional para P&D e produção
       

  • no image available Softwares para os conjuntos de teste wireless 

    Softwares para os conjuntos de teste wireless

    • Soluções de medição para dispositivos celulares e de conexão sem fio
    • Automatiza tarefas de medição e análise demoradas, complexas ou repetitivas
    • Simplifica testes para P&D e linha de produção
    • Softwares para tecnologias específicas
       

  • no image available Wireless Test Systems 

    Wireless Test Systems

    • Solutions for design verification, RF conformance, and protocol conformance testing
    • For R&D and manufacturing operations
    • Integrated and complete rack-mounted and desk-top configurations