Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

PXI Source/Measure Unit

Source Faster, Measure Faster

Keysight PXI source/measure unit (SMU) offers high-throughput and measurement quality for design validation and production test of RF power amplifiers. It delivers industry-leading output stability under extreme, dynamic load conditions and unmatched transient performance to dramatically reduce voltage droop due to pulse loading for faster test time.

  • M9111A PXIe High-Speed Source/Measure Unit, 13 V, ± 1 A or 6 V, ± 3 A, 18 W M9111A PXIe High-Speed Source/Measure Unit, 13 V, ± 1 A or 6 V, ± 3 A, 18 W 

    M9111A PXIe High-Speed Source/Measure Unit, 13 V, ± 1 A or 6 V, ± 3 A, 18 W

    • Output ratings: 13V, ± 1A or 6V, ± 3A, 18W
    • High-speed output recovery and low-voltage droop
    • High-speed changes in voltage with fast settling times
    • High-speed, accurate µA leakage current measurement