- Produto e Serviços
- Accessories
- Sensors and Sensor Heads
Sensors and Sensor Heads
Keysight Sensors and Sensor Heads enable you to make a wide range of dynamic current measurements with the most appropriate measurement range. We offer a wide selection of sensors and sensor heads to fit your specific need and measurement application.
Sensors and Sensor Heads
CX1104A Selectable Shunt Current Sensor ±40 V, 20 MHz
CX1105A Differential Sensor, Wide Dynamic Range, 100 MHz
CX1102A Dual Channel, ±12 V, 100 MHz, 40 nA – 1 A
CX1103A Low Side, 200 MHz, 100 pA – 20 mA
CX1216A Resistive Sensor Head, 0.25 A, 1 Ω
CX1212A Resistive Sensor Head, 10 A, 8 mΩ
CX1211A Resistive Sensor Head, 15 A, 5.5 mΩ
CX1215A Resistive Sensor Head, 2 A, 103 mΩ
CX1214A Resistive Sensor Head, 3 A, 53 mΩ
CX1213A Resistive Sensor Head, 5 A, 23 mΩ
CX1101A Single Channel, ±40 V, 100 MHz, 40 nA – 1 A
Want help or have questions?
- © Keysight Technologies 2000–2024
- Privacidade
- Mapa do site
- Termos
- Trademark Acknowledgements
- Contate o Webmaster