Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

Sensor Head

The Sensor Head products can be used with CX1101A and CX1102A Current Sensors and provides appropriate connection between the sensor and the DUT. SMA type connectors enable the maximum current measurement bandwidth, while other types of connectors are convenient to make quick measurements where a wideband measurement is not required. The CX1206A High Current Adapter can be used with the CX1101A Current Sensor only.

Compare all Sensor Heads (6)

Find a Sensor Head

  • CX1201A Coaxial Through CX1201A Coaxial Through (1) 

    CX1201A Coaxial Through

    • Wideband dynamic current measurement from 40 nA to 1 A
    • SMA type coaxial connectors
    • Compatible with CX1101A and CX1102A Current Sensors
       

  • CX1202A Coaxial Through with V Monitor CX1202A Coaxial Through with V Monitor (1) 

    CX1202A Coaxial Through with V Monitor

    • Wideband dynamic current measurement from 40 nA to 1 A
    • SMA type coaxial connectors
    • Voltage monitor terminal
    • Compatible with CX1101A and CX1102A Current Sensors
       

  • CX1203A Coaxial Termination CX1203A Coaxial Termination (1) 

    CX1203A Coaxial Termination

    • Furnished accessory for CX1101A and CX1102A
    • Wideband dynamic current measurement from 40 nA to 1 A
    • SMA type coaxial connector
    • Input series resistance switch: 0 Ω or 50 Ω

     



     

  • CX1204A Twisted Pair Adapter CX1204A Twisted Pair Adapter (1) 

    CX1204A Twisted Pair Adapter

    • Quick current measurement from 40 nA to 1 A
    • Shielded twisted pair for soldering to DUT
    • 300 mm extension cable is included
       

  • CX1205A Test Lead Adapter CX1205A Test Lead Adapter (1) 

    CX1205A Test Lead Adapter

    • Quick current measurement from 40 nA to 1 A
    • Using a pair of test leads by connecting them to the mini jack terminals
    • 5 test leads are included
       

  • CX1206A High Current Adapter with Expander CX1206A High Current Adapter with Expander (1) 

    CX1206A High Current Adapter with Expander

    • ESL reduced shunt resistor technology
    • High current measurement up to 10 A
    • Min. measurable current is less than 3 mA
    • Current sensing is done by the expander through banana plugs