Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

Device Current Waveform Analyzers

The CX3300 series of Device Current Waveform Analyzers is the world’s first instrument that clearly and precisely visualizes low-level current waveforms previously unmeasurable or undetectable.

The dedicated Current Sensors measure from 100 pA level dynamic current up to 10 A with a maximum of 200 MHz bandwidth. The mainframe acquires the signal from the sensors by a maximum of 1 GSa/s sampling speed and 14-bit and 16-bit wide dynamic range. This combination allows you to measure quite wide range of dynamic current, for example, from standby/sleep state to active state, at a single measurement. In addition, the wide bandwidth and the high speed acquisition enable you to measure high speed pulse response even less than 100 ns previously very difficult with existing instruments.

No manual will be necessary to start your current waveform measurements. The 14.1 inch touch-panel based display and familiar user interface do not waste your precious time.

With these unprecedented features and performance, the CX3300 series drastically accelerates your test and measurement efficiency and provides more in-depth insights for your research and development.

Soluções e Produtos Relacionados

  • no image available CX1152A Digital Channel, 10 MΩ Input, ±25 V, 8 Channel 

    CX1152A Digital Channel, 10 MΩ Input, ±25 V, 8 Channel

    • 8-channel digital trigger for CX3324A Device Current Waveform Analyzer
    • Input impedance: 10 MΩ
    • Input dynamic range: ±25 V
    • Maximum input voltage: ±40 V
       

  • 10070D passive probe N2843A Passive Probe, 10:1, 500 MHz, 1.2 m 

    N2843A Passive Probe, 10:1, 500 MHz, 1.2 m

    • 500 MHz bandwidth passive probe
    • Attenuation ratio 10:1
    • 1.2 m
       

  • no image available Sensor Heads 

    Sensor Heads

    • Dedicated accessories for CX1101 and CX1102 Current Sensors
      Coaxial type wideband and low noise connection
      Easy-to-use test lead and twisted pair connection
      Enables up to 10 A dynamic current measurement

       

  • no image available Resistive Sensor Heads 

    Resistive Sensor Heads

    • Dedicated accessories for the CX1104A Selectable Shunt Current Sensor
    • Different value of 6 shunt resistors
    • Each shunt resistor is calibrated at Keysight.
    • Enables up to 15 A and 20 MHz bandwidth measurement with CX1104A
       

  • N2787A N2787A Posicionador de ponta de prova 3D 

    N2787A Posicionador de ponta de prova 3D

    Posicionador de ponta de prova 3D com braço flexível e articulado