Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

Fixed Laser Source Module

Keysight offers a broad choice of fixed laser sources, which are available as single-wavelength and dual-wavelength modules as part of the Keysight Lightwave Solution Platform.
The Keysight 8165xA Fabry-Perot laser sources can be used in conjunction with optical power meter modules for insertion loss, optical return loss and PDL measurement of broadband components and fiber.
The Keysight 81663A Distributed Feedback Laser Sources are best suited for amplifier test and WDM system test applications. Keysight covers PON and common WDM wavelengths with its 81663A Distributed Feedback (DFB) laser source modules. The precise tunability around ITU-grid center wavelength gives you the flexibility to match test setups to the latest requirements of the DWDM-system.
The fine-tuning allows to shift the center wavelength from one DWDM transmission channel to the adjacent channel in dense WDM systems. The built-in isolator ensures highest laser stability, even when reflections are present in the optical path.

Compare Todos nesta Coleção de Produtos (4)

  • 81655A Single Fabry-Perot Laser Source, 1310nm, >13dBm (20mW) 81655A Single Fabry-Perot Laser Source, 1310nm, >13dBm (20mW) (1) 

    81655A Single Fabry-Perot Laser Source, 1310nm, >13dBm (20mW)

    To take the uncertainty out of monitoring loss over long periods of time, Keysight's 81655A 1310nm Fabry Perot source is stabilized and very insensitive to backreflections.

  • 81656A Fabry-Perot Laser Source, 1550nm, 13dBm (20mW) 81656A Fabry-Perot Laser Source, 1550nm, 13dBm (20mW) (1) 

    81656A Fabry-Perot Laser Source, 1550nm, 13dBm (20mW)

    To take the uncertainty out of monitoring loss over long periods of time, Keysight's 81656A 1550nm Fabry Perot source is stabilized and very insensitive to backreflections.

  • 81657A Dual Fabry-Perot Laser Source, 1310nm & 1550nm, >13dBm (20mW) 81657A Dual Fabry-Perot Laser Source, 1310nm & 1550nm, >13dBm (20mW) (1) 

    81657A Dual Fabry-Perot Laser Source, 1310nm & 1550nm, >13dBm (20mW)

    To take the uncertainty out of monitoring loss over long periods of time, Keysight's 81657A 1310/1550nm Fabry Perot source is stabilized and very insensitive to backreflections.

  • 81663A Distributed Feedback Laser Source 81663A Distributed Feedback Laser Source (1) 

    81663A Distributed Feedback Laser Source

    The 81663A Distributed Feedback Laser Sources are part of the Lightwave Solution Platform, and best suited for amplifier test and WDM system test applications.