Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

Acessórios

1-25 de 793

Sort:
855xxA/B Series CalPods and 85523B CalPod Controller - Performance Characteristics
Performance characteristics for the Keysight Technologies 855xxA/B series CalPods and the 85523B CalPod Controller.

Visão Técnica 2020-12-01

PDF PDF 1.81 MB
InfiniiMax III Probe Heads Configuration Card
This card shows the recommended probe head configurations for the InfiniiMax III probing system. It also includes additional information and tips.

Guia de referência 2020-11-30

PDF PDF 2.74 MB
E5080B ENA Series Vector Network Analyzer - Data Sheet
This literature describes the technical specifications for the E5080B ENA Series Vector Network Analyzer.

Folha de Dados 2020-11-27

N2140A and N2142A Passive Probes Quick Start Guide
This guide provides information to help you get started with the N2140A and N2142A passive probes. It also lists the electrical, physical, and environmental characteristics of these probes.

Guia de início rápido 2020-11-19

PDF PDF 1.64 MB
N2840/1/2/3A and N2853A High-Impedance Passive Probes User’s Guide
This guide describes how to set up and use the N2840/1/2/3A and N2853A High-Impedance passive probes.

Manual do usuário 2020-11-19

PDF PDF 1.95 MB
InfiniiMax III Probing System User's Guide
This is the User Guide / Service Guide for the InfiniiMax III probing system.

Manual do usuário 2020-11-16

PDF PDF 15.02 MB
User’s Guide for Keysight N7010A Active Termination Adapter
Describes the N7010A active termination adapter, including its characteristics and how to verify its performance.

Manual do usuário 2020-11-16

PDF PDF 1.91 MB
N2830/1/2A and N7000/1/2/3A InfiniiMax III+ Probes User’s Guide
This is the user's guide for the InfiniiMax III+ probing system.

Manual do usuário 2020-11-16

PDF PDF 18.91 MB
N5531X Measuring Receiver - Data Sheet
PXA is the core component instrument of the N5531X measuring receiver. The PXA instrument conditions included in the PXA specification guide must be met to meet the N5531X specifications.

Folha de Dados 2020-11-11

PDF PDF 974.22 KB
N5531X Measuring Receiver Specifications Addendum
Specifications for the N5531X measuring receiver system comprised of: — N9030B PXA signal analyzer (NOT the N9030A model); — N9091EM0E Measuring Receiver application software and; — U5532C USB sensor module (any option); or alternatively, — Power meter (models N1913A, N1914A, N1911A or N1912A recommended, or E4416A, E4417A, E4418B, E4419B), and the N5532B/A Sensor Module. When used with the N1911A or N1912A power meter, an adapter (N5532B-019) is required.

Folha de Dados 2020-11-01

PDF PDF 1.79 MB
N9030B PXA Signal Analyzer Specifications Guide
Specification information for the N9030B PXA signal analyzer.

Visão Técnica 2020-11-01

PDF PDF 6.28 MB
Keysight Distribution Products Catalog November 2020
Current version of the US Distribution partner catalog.

Catálogo 2020-11-01

PDF PDF 6.96 KB
D9010USBC USB 2.0 Compliance Test Option, Notes on Electrical Testing
This manual contains notes on the electrical tests that are performed by the USB 2.0 compliance test option; it describes the equipment used, and it describes how the tests are performed.

Guia de referência 2020-11-01

PDF PDF 20.61 MB
N5291A Broadband Network Analyzer Technical Specifications
The N5291A is the 2-port or 4-port 120 GHz broadband mmWave network analyzer.

Folha de Dados 2020-10-30

PDF PDF 2.34 MB
N5290A Broadband Network Analyzer Technical Specifications
The N5290A is the 2-port or 4-port 110 GHz broadband mmWave network analyzer.

Folha de Dados 2020-10-29

PDF PDF 2.25 MB
Online Help, Automated NFC Test Software (PDF Version)
This is a printable PDF version of the Automated NFC Test Software online help.

Arquivo de ajuda 2020-10-19

PDF PDF 3.17 MB
Online Help, Automated NFC Test Software
Describes how to use the automated NFC test software application.

Arquivo de ajuda 2020-10-19

CHM CHM 3.37 MB
Remote Programmer's Reference, Automated NFC Test Software
This book is your guide to programming the Keysight Technologies D3000NFCA/D4000NFCA Near Field Communication test application.

Arquivo de ajuda 2020-10-19

PDF PDF 242 KB
N2792A and N2793A Differential Probes User's Guide
This user's guide contains user and characterization information for the N2792A and N2793A differential probes.

Manual do usuário 2020-10-15

PDF PDF 3.50 MB
User’s Guide for N2818/9A Differential Probes
Describes how to use the N2818A and N2819A differential probes.

Manual do usuário 2020-10-15

PDF PDF 4.33 MB
DP0001A High Voltage Differential Probe User’s Guide
This guide describes how to set up, configure, and use the DP0001A probe.

Manual do usuário 2020-10-14

PDF PDF 3.04 MB
Keysight Technologies N9910XM28-H2A - Product Note
The Keysight N9910XM28-H2A is a WR28 (24-40 GHz) high performance x2 Harmonic Mixer Module from Oleson Microwave Labs. It is designed to connect directly to Keysight's Field Fox Network Analyzers. Using block frequency conversion, the 6.5 GHz IF bandwidth is sufficiently broad to capture data in any of the 5G bands from 24 to 40 GHz using an 18 GHz N9917B Field Fox Network Analyzer. It comes with a 2.92 (F) Input Connector, which provides a connection via a cable to the antenna horn, allowing it to move while the Field Fox is in a stationary position.

Manual do usuário 2020-10-01

PDF PDF 361 KB
Keysight Technologies N5256/7/8A/B Millimeter-wave Module User’s Guide
The Keysight Technologies N5256A/B, N5257A/B and N5258A/B are Millimeter-wave Modules that are manufactured for Keysight by Oleson Microwave Labs (OML) as a customer ordering convenience. This document provides information for the models and options available for each product. Refer to documentation supplied with this product or go to the OML website at: http://www.omlinc.com.

Manual de serviço 2020-10-01

PDF PDF 794 KB
U3022AE10 User’s Guide
The U3022AE10 is a Multiport Test Set designed to be configured with a 2 or 4-Port PNA, PNA-L or PNA-X for a 12 or 14-Port network analyzer measurement system.

Manual do usuário 2020-10-01

PDF PDF 19.96 MB
Keysight Technologies U3042AM20 Multiport Test Set Extension - User’s and Service Guide
The U3042AM20 is a multiport test set designed to be configured with a 4-Port network analyzer creating a 24-Port measurement system.

Manual do usuário 2020-10-01

PDF PDF 7.49 MB

1 2 3 4 5 6 7 8 9 10 ... Avançar